1.1.2.3.5.2.3.2 BLE_PXPR_EventCb_T
C
typedef void(*BLE_PXPR_EventCb_T)(BLE_PXPR_Event_T *p_event);
Description
BLE PXP Reporter callback type. This callback function sends BLE PXP Reporter events to the application.
typedef void(*BLE_PXPR_EventCb_T)(BLE_PXPR_Event_T *p_event);
BLE PXP Reporter callback type. This callback function sends BLE PXP Reporter events to the application.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.