1.1.2.3.5.2.4 Functions
- BLE_PXPR_BleEventHandler
Handle BLE_Stack events. This API should be called in the application while caching BLE_Stack events.
- BLE_PXPR_EventRegister
Register BLE PXP Reporter callback.
- BLE_PXPR_Init
Initialize BLE PXP Reporter.
- BLE_PXPR_SetLlsAlertLevel
Set Alert Level value of Link Loss Service (LLS) table.
- BLE_PXPR_SetTxPowerLevel
Set Tx Power Level value of Tx Power Service table.