1.2.2.3.5.1.3.5 BLE_PXPM_EventCb_T
C
typedef void(*BLE_PXPM_EventCb_T)(BLE_PXPM_Event_T *p_event);
Description
BLE PXP Monitor callback type. This callback function sends BLE PXP Monitor events to the application.
typedef void(*BLE_PXPM_EventCb_T)(BLE_PXPM_Event_T *p_event);
BLE PXP Monitor callback type. This callback function sends BLE PXP Monitor events to the application.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.