1.2.2.3.5.1.3.10 BLE_PXPM_EvtTpsTxPwrLvInd_T
C
typedef struct BLE_PXPM_EvtTpsTxPwrLvInd_T
{
uint16_t connHandle;
int8_t txPowerLevel;
} BLE_PXPM_EvtTpsTxPwrLvInd_T;Description
Data structure for BLE_PXPM_EVT_TPS_TX_POWER_LEVEL_IND event.
Field Documentation
| Field | Description |
|---|---|
| connHandle | Connection handle. |
| txPowerLevel | Tx power level. |