PTA APIs in BLE_Stack library:
Two APIs are designed in BLE_Stack library.
BT_SYS_PtaInit: It is called
within APP_PtaInit() to enable BLE stack PTA feature.
BT_SYS_PtaWlanActiveIrqHandler: It is called within
APP_PtaWlanActiveIrqHandler() to handle WLAN_ACTIVE signal.
MCC configuration: Below MCC
configurations will apply when BLE MCC component PTA option is enabled.
Modify GPIO MCC configuration
to fit PTA pin definition.
Including app_pta_handler.c
and app_pta_handler.h to project.
Generate application template
code to call APP_PtaInit() in APP_BleStackInitAdvance().
BT Request priority design:
Except for the BT device is scanning for advertising packets or RSSI measurements
for channel classification, others BT activities are high priority.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.