1.2.1.4.5 Appendix 1: Two implementations of
BT_PRIORITY signal
Static Priority Design: It
is either high or low during BT_ACTIVE asserted for Tx or Rx operation.
Time-Shared Priority
Design: It is either high or low for a typical 20 µs duration after
BT_ACTIVE asserted, but switches to low for Rx and high for Tx operation. See
below diagram for both Static and Time-Shared BT_PRIORITY design.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.