1.1.2.2.5.2.1.2 Maximum image size
C
#define MW_DFU_MAX_SIZE_FW_IMAGE 507904
Description
The definition of DFU maximum image size.
Macro Definition
| Macro | Description |
|---|---|
| MW_DFU_MAX_SIZE_FW_IMAGE | Maximum size of firmware image in bytes. |
#define MW_DFU_MAX_SIZE_FW_IMAGE 507904
The definition of DFU maximum image size.
| Macro | Description |
|---|---|
| MW_DFU_MAX_SIZE_FW_IMAGE | Maximum size of firmware image in bytes. |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.