1.1.2.2.5.2.1.1 Maximum block len
C
#define MW_DFU_MAX_BLOCK_LEN 0x400
Description
The definition of maximum block length.
Macro Definition
| Macro | Description |
|---|---|
| MW_DFU_MAX_BLOCK_LEN | Maximum block length. |
#define MW_DFU_MAX_BLOCK_LEN 0x400
The definition of maximum block length.
| Macro | Description |
|---|---|
| MW_DFU_MAX_BLOCK_LEN | Maximum block length. |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.