1.1.2.3.4.1.4 Functions
- BLE_OTAPC_BleDdEventHandler
Handle BLE_DD (Database Discovery middleware) events.
- BLE_OTAPC_BleEventHandler
Handle BLE_Stack events.
- BLE_OTAPC_DeviceReset
Perform device reset request to Server role device after OTA DFU procedure.
- BLE_OTAPC_EventRegister
Register BLE OTA profile callback.
- BLE_OTAPC_FeatureDisc
Perform OTA features discovery operation for Server role device.
- BLE_OTAPC_FragmentDist
Distribute fragmented firmware image to Server device for OTA DFU operation.
- BLE_OTAPC_Init
Initialize BLE OTA Profile.
- BLE_OTAPC_UpdateComplete
Perform firmware update complete operation.
- BLE_OTAPC_UpdateStart
Perform firmware update start operation.
- BLE_OTAPC_UpdateRequest
Perform firmware update request operation.