1.1.2.3.4.1.4.5 BLE_OTAPC_FeatureDisc
C
uint16_t BLE_OTAPC_FeatureDisc(uint16_t connHandle);Description
Perform OTA features discovery operation for Server role device.
BLE_OTAPC_EVT_FEATURE_IND will be generated if the procedure is complete.
Parameters
| Parameter | Description |
|---|---|
| [in] connHandle | Handle of the connection to do feature discovery. |
Return values
| Return value | Description |
|---|---|
| MBA_RES_SUCCESS | Successfully starts the feature discovery procedure. |
| MBA_RES_OOM | No available memory. |
| MBA_RES_INVALID_PARA | Invalid parameters. Connection handle is not valid. |
| MBA_RES_BAD_STATE | OTA profile is not ready to perform this operation. |