1.1.2.3.1.1.1.2 ANCS length definition
C
#define BLE_ANCS_MAX_PACKET_BUFFER_SIZE 1024 #define BLE_ANCS_MAX_APPID_LEN 32 #define BLE_ANCS_MAX_TITLE_LEN 32 #define BLE_ANCS_MAX_SUB_TITLE_LEN 32 #define BLE_ANCS_MAX_MESSAGE_LEN 512 #define BLE_ANCS_MAX_MESSAGE_SIZE_LEN 5 #define BLE_ANCS_MAX_DATE_LEN 18 #define BLE_ANCS_MAX_POS_ACTION_LABEL_LEN 8 #define BLE_ANCS_MAX_NEG_ACTION_LABEL_LEN 8 #define BLE_ANCS_MAX_APP_NAME_LEN 16
Description
The definition of maximum length for decoded attribute.
Macro Definition
| Macro | Description |
|---|---|
| BLE_ANCS_MAX_PACKET_BUFFER_SIZE | Maximum length of buffer for reassembled packet. |
| BLE_ANCS_MAX_APPID_LEN | Maximum length of App Identifier. |
| BLE_ANCS_MAX_TITLE_LEN | Maximum length of Title. |
| BLE_ANCS_MAX_SUB_TITLE_LEN | Maximum length of Subtitle. |
| BLE_ANCS_MAX_MESSAGE_LEN | Maximum length of Message. |
| BLE_ANCS_MAX_MESSAGE_SIZE_LEN | Maximum length of Message Size. |
| BLE_ANCS_MAX_DATE_LEN | Maximum length of Date Size. |
| BLE_ANCS_MAX_POS_ACTION_LABEL_LEN | Maximum length of Positive Action content. |
| BLE_ANCS_MAX_NEG_ACTION_LABEL_LEN | Maximum length of Negative action content. |
| BLE_ANCS_MAX_APP_NAME_LEN | Maximum length of Application Name. |