1.1.2.3.1.1.4 Functions
- BLE_ANCS_BleDdEventHandler
This API should be called in the application while caching BLE_DD events.
- BLE_ANCS_BleEventHandler
This API should be called in the application while caching BLE_Stack events.
- BLE_ANCS_EventRegister
Register BLE ANCS callback.
- BLE_ANCS_GetAppAttr
This API triggers ANCS client role (Notification Consumer) to retrieve a specific app attributes installed on the iOS device (Notification Provider).
- BLE_ANCS_GetNtfyAttr
This API triggers ANCS client role (Notification Consumer) to retrieve a specific iOS notification attributes from iOS device (Notification Provider).
- BLE_ANCS_Init
Initialize ANCS profile.
- BLE_ANCS_PerformNtfyAction
Function for The Perform Notification Action command allows an NC to perform a predetermined action on a specific iOS notification.