1.2.2.3.4.2.4.7 BLE_OTAPS_UpdateStop
C
uint16_t BLE_OTAPS_UpdateStop();Description
Stop BLE OTA procedure. Application could call this API to stop ongoing BLE OTA DFU procedure.
Return values
| Return value | Description |
|---|---|
| MBA_RES_SUCCESS | Successfully stop BLE OTA procedure. |