1.2.2.1.2.4.16 GATTS_Init
C
uint16_t GATTS_Init(uint16_t configuration);Description
Initialize GATT Server module.
Parameters
| Parameter | Description |
|---|---|
| [in] configuration | Bit-field configuring GATT Server configurable functions. GATT server configuration definitions for bit definition. |
Return values
| Return value | Description |
|---|---|
| MBA_RES_SUCCESS | Success initialize GATT server module. |
| MBA_RES_OOM | Internal memory allocation failure. |