1.2.2.1.2.1 Defines
- ATT error code
The definition of ATT Error Codes.
- ATT opcodes
The definition of ATT Attribute Opcodes.
- Attribute permission
The definition of attribute permissions.
- Attribute settings
The definition of attribute settings.
- Characteristic extended property
The definition of Characteristic Extended Properties bit field.
- Characteristic property
The definition of properties in Characteristic declaration.
- Client Characteristic Configuration definition
The definition of Client Characteristic Configuration bit field.
- Database change state
The definition of GATT Server database change-aware state.
- Execute write flag
The definition of flags for Execute Write Request.
- GATT client configuration definitions
The definition of GATT Client configuration bits.
- GATT client features
The definition of client features in client supported features characteristic in GATT Service.
- GATT server configuration definitions
The definition of GATT server configuration bits.
- GATT Header size
The definition of GATT header size.
- Maximium build-in CCCD number
The definition of total CCCD number of build-in services.
- Maximum UUID length
The definition of max UUID length.
- MTU length
The definition of GATT MTU length.
- Permission key size
The definition of permission key size.
- Procedure status definition
The definition of of procedure status.
- Server Characteristic Configuration definition
The definition of Server Characteristic Configuration bit field.
- Valid start attribute handle
The definition of valid attribute handle.
- UUID declaration
The declaration of UUID for service table usage.
- UUID definitions
The definition of GATT UUID.
- UUID length
The definition of UUID length.