1.2.2.1.4.3.18 BLE_SMP_PairInfo_T
C
typedef struct BLE_SMP_PairInfo_T
{
uint8_t auth:1;
uint8_t lesc:1;
uint8_t reserve:6;
}BLE_SMP_PairInfo_T;Description
Pairing information.
Field Documentation
| Field | Description |
|---|---|
| auth | Set true if it's authenticated pairing. |
| lesc | Set true if key is generated by using LE security connection. |
| reserve | Reserved. |