1.2.2.1.4.3.9 BLE_SMP_EvtInputPasskeyReq_T
C
typedef struct BLE_SMP_EvtInputPasskeyReq_T
{
uint16_t connHandle;
bool keypress;
} BLE_SMP_EvtInputPasskeyReq_T;Description
Data structure BLE_SMP_EVT_INPUT_PASSKEY_REQUEST event.
Field Documentation
| Field | Description |
|---|---|
| connHandle | Connection handle associated with this connection. |
| keypress | Is required to inform the remote device when keys have been entered or erased. If this is true, please using BLE_SMP_Keypress to send keypress notifications. |