2.6.3.1 L2CAP PSM Value (L2PSM) Characteristic

This characteristic is used to record PSM values of LE L2CAP CoC. Permission is read only. To initiate L2CAP CoC connection, Client can read it via Characteristic Value read operation.

There is one L2CAP PSM values included in this characteristic. The L2CAP PSM value size is 16 bits. See below definition:

<<PSM_Data>>: 0x0081