2.6.3.2 Transparent Credit Based Control Point (TRCBCP) Characteristic
The structure of TCP characteristic is defined as below. To ensure the successful operation, this Client Characteristic Configuration Descriptor (CCCD) of Transparent Credit Based Control Point (TRCBCP) on Server should be enabled via Write Request by Client.
| Opcode | Parameter | |
|---|---|---|
| Octet Order | N/A | LSO…MSO |
| Data Type | UNIT 8 | Variable |
| Size | 1 Octet | Variable |