1.1.2.1.7.3.1 BLE_DTM_EndTest
C
uint16_t BLE_DTM_EndTest(uint16_t *p_packetCount, int8_t *p_avgRssi);Description
Stop any test which is in progress.
Note
BLE_DTM_Init is required for this API.
Parameters
| Parameter | Description |
|---|---|
| [out] p_packetCount | Pointer to the packet count parameter buffer. The number of count shall be zero for a transmitter test and shall be received packets for a reveiver test. |
| [out] p_avgRssi | Pointer to the average rssi value buffer. |
Return values
| Return value | Description |
|---|---|
| MBA_RES_SUCCESS | Successfully stop the test which is in progress. |
| MBA_RES_OOM | Internal memory allocation failure. |