1.1.2.1.7.1 Defines
- Channel range
of continuous wave test
Range of continuous Wave(CW) test defination.
- Receiver or transmitter channel
Range of RX/TX channel defination.
- Receiver PHY type
The definition of receiver test packet PHY type.
- Transmitter payload type
The definition of transmitter test packet payload type.
- Transmitter PHY type
The definition of transmitter test packet PHY type.