1.1.2.3.1.1.2.4 BLE_ANCS_NtfyAttrId_T
C
typedef enum BLE_ANCS_NtfyAttrId_T
{
BLE_ANCS_NTFY_ATTR_ID_APP_IDENTIFIER = 0,
BLE_ANCS_NTFY_ATTR_ID_TITLE,
BLE_ANCS_NTFY_ATTR_ID_SUBTITLE,
BLE_ANCS_NTFY_ATTR_ID_MESSAGE,
BLE_ANCS_NTFY_ATTR_ID_MESSAGE_SIZE,
BLE_ANCS_NTFY_ATTR_ID_DATE,
BLE_ANCS_NTFY_ATTR_ID_POSITIVE_ACTION_LABEL,
BLE_ANCS_NTFY_ATTR_ID_NEGATIVE_ACTION_LABEL,
BLE_ANCS_NTFY_ATTR_ID_MAX
} BLE_ANCS_NtfyAttrId_T;Description
NotificationAttributeID for iOS Get Notification Attributes.
| Enumerator | Description |
|---|---|
| BLE_ANCS_NTFY_ATTR_ID_APP_IDENTIFIER | Identifies that the attribute data is of an "App Identifier" type. |
| BLE_ANCS_NTFY_ATTR_ID_TITLE | Identifies that the attribute data is a "Title". |
| BLE_ANCS_NTFY_ATTR_ID_SUBTITLE | Identifies that the attribute data is a "Subtitle". |
| BLE_ANCS_NTFY_ATTR_ID_MESSAGE | Identifies that the attribute data is a "Message". |
| BLE_ANCS_NTFY_ATTR_ID_MESSAGE_SIZE | Identifies that the attribute data is a "Message Size". |
| BLE_ANCS_NTFY_ATTR_ID_DATE | Identifies that the attribute data is a "Date". |
| BLE_ANCS_NTFY_ATTR_ID_POSITIVE_ACTION_LABEL | The notification has a "Positive action" that can be executed associated with it. |
| BLE_ANCS_NTFY_ATTR_ID_NEGATIVE_ACTION_LABEL | The notification has a "Negative action" that can be executed associated with it. |
| BLE_ANCS_NTFY_ATTR_ID_MAX | Undefined notification attribute id. |