1.1.2.3.4.2.4.2 BLE_OTAPS_Init
C
uint16_t BLE_OTAPS_Init();Description
Initialize BLE OTA profile and service.
Return values
| Return value | Description |
|---|---|
| MBA_RES_SUCCESS | Success to initialize BLE OTA profile and service. |
uint16_t BLE_OTAPS_Init();Initialize BLE OTA profile and service.
| Return value | Description |
|---|---|
| MBA_RES_SUCCESS | Success to initialize BLE OTA profile and service. |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.