1.1.2.1.4.3.2 BLE_SMP_EncInfo_T
C
typedef struct BLE_SMP_EncInfo_T
{
uint8_t ltk[16];
uint8_t ediv[2];
uint8_t rand[8];
uint8_t lesc:1;
uint8_t auth:1;
uint8_t ltkLen:6;
}BLE_SMP_EncInfo_T;Description
Encryption information.
Field Documentation
| Field | Description |
|---|---|
| ltk | The long term key. |
| ediv | The encrypted diversifier value. |
| rand | The randon number value. |
| lesc | Key generated using LE security connection. |
| auth | Is Authenticated Key? |
| ltkLen | The LTK length in bytes. |