1.1.2.1.4.3.14 BLE_SMP_EvtPairingReq_T
C
typedef struct BLE_SMP_EvtPairingReq_T
{
uint16_t connHandle;
uint8_t authReq;
} BLE_SMP_EvtPairingReq_T;Description
Data structure for BLE_SMP_EVT_PAIRING_REQUEST event.
Field Documentation
| Field | Description |
|---|---|
| connHandle | Connection handle associated with this connection. |
| authReq | Authentication requirement flag. See Pairing options. |