1.1.2.1.1.5.8 GAP Periodic ADV and Create Sync
procedure
Example of starting periodic
advertising
Example of changing periodic adv
data under periodic adv enabled
Example of changing periodic adv
parameter under periodic adv enabled
Example of stopping periodic adv
under periodic adv enabled
Example of becoming peripheral
role under periodic adv enabled
Example of starting periodic adv create sync
Example of cancelling create sync command when it is pending
xample of setting dev to periodic adv list
Example of setting periodic adv RX disabled and enabled
Example of terminating periodic adv sync
Example of becoming central connects to extended advertisers procedure under
periodic advertising established
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.