1.2.2.3.4.1.3.2 BLE_OTAPC_EventCb_T
C
typedef void(*BLE_OTAPC_EventCb_T)(BLE_OTAPC_Event_T *p_event);
Description
BLE OTA profile callback type. This callback function sends BLE OTA profile events to the application.
typedef void(*BLE_OTAPC_EventCb_T)(BLE_OTAPC_Event_T *p_event);
BLE OTA profile callback type. This callback function sends BLE OTA profile events to the application.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.