1.2.2.3.4.1.1 Defines
- OTACP image file type
The definition of file type.
- OTAPC encryption method
The definition of encryption method.
- OTAPC firmware extended feature
The definition of firmware extended feature.
- OTAPC image type
The definition of image type.
- OTAPC result code
The definition of operation result.