1.1.2.3.4.2.3.2 BLE_OTAPS_EventField_T
C
typedef union
{
BLE_OTAPS_EvtUpdateReq_T evtUpdateReq;
BLE_OTAPS_EvtStartInd_T evtStartInd;
BLE_OTAPS_EvtUpdatingInd_T evtUpdatingInd;
BLE_OTAPS_EvtCompleteInd_T evtCompleteInd;
} BLE_OTAPS_EventField_T;Description
Union of BLE OTA profile callback event data types.
Field Documentation
| Field | Description |
|---|---|
| evtUpdateReq | Handle BLE_OTAPS_EVT_UPDATE_REQ. |
| evtStartInd | Handle BLE_OTAPS_EVT_START_IND. |
| evtUpdatingInd | Handle BLE_OTAPS_EVT_UPDATING_IND. |
| evtCompleteInd | Handle BLE_OTAPS_EVT_COMPLETE_IND. |