2.1.4.1 GATT Sub-Procedure Requirements

Requirements in this section represent a minimum set of requirements for an OTA Client. Other GATT sub-procedures may be used if supported by both OTA Client and Server. The table below summarizes additional GATT sub-procedure requirements beyond those required by all GATT clients.

Table4.3: Additional GATT Sub-Procedure Requirements
GATT Sub-Procedure OTA Client Requirements
Discover All Characteristics of a Service M
Discover All Characteristics Descriptors M
Write Characteristic Value M
Write Without Response M
Write Characteristic Descriptors M
Read Characteristic Descriptors M
Read Characteristic Value M