2.1.4 OTA Client Role Requirements

The discovery requirements for the OTA Client are defined in Table 4.1.

Table4.1: Discovery Requirements for OTA Client
Discovery Requirement Support in OTA Client
OTA Service Discovery M
OTA Service Characteristic Discovery M

The characteristic support requirements for the OTA Client are defined in Table 4.2.

Table 4.2: Characteristic Support Requirements for OTA Client
Characteristic Support Requirements Support in OTA Client
OTA Feature M
OTA Data M
OTA Control Point M