BLE_DD_Config_T
C
typedef struct BLE_DD_Config_T { uint8_t waitForSecurity:1; uint8_t initDiscInCentral:1; uint8_t initDiscInPeripheral:1; uint8_t disableConnectedDisc:1; uint8_t reserved:4; } BLE_DD_Config_T;
Description
Parameters configuration.
Field Documentation
Field | Description |
---|---|
waitForSecurity | Configure if security is required before database discovery. Set true to enable. |
initDiscInCentral | Configure discovery option when the gap role of connection is central. Set true to enable. |
initDiscInPeripheral | Configure discovery option when the gap role of connection is peripheral. Set true to enable. |
disableConnectedDisc | Configure discovery function when connection established. Discovery might be optional for bonded link. Note: This is one-time option. Disable unnecessary discovery when connected at each time. |
reserved | Reserved for future used. |