Maximum connection number
C
#define BLE_TRSPC_MAX_CONN_NBR BLE_GAP_MAX_LINK_NBR
Description
The definition of maximum connection number.
Macro Definition
Macro | Description |
---|---|
BLE_TRSPC_MAX_CONN_NBR | Maximum allowing Conncetion Numbers for the device. |
#define BLE_TRSPC_MAX_CONN_NBR BLE_GAP_MAX_LINK_NBR
The definition of maximum connection number.
Macro | Description |
---|---|
BLE_TRSPC_MAX_CONN_NBR | Maximum allowing Conncetion Numbers for the device. |