Maximum image size
C
#define MW_DFU_MAX_SIZE_FW_IMAGE_INT 262144 #define MW_DFU_MAX_SIZE_FW_IMAGE_EXT 524288
Description
The definition of DFU maximum image size.
Macro Definition
Macro | Description |
---|---|
MW_DFU_MAX_SIZE_FW_IMAGE_INT | Maximum size of firmware image for internal flash in bytes. |
MW_DFU_MAX_SIZE_FW_IMAGE_EXT | Maximum size of firmware image for external flash in bytes. |