BLE_L2CAP_CbDeregisterSpsm

C

uint16_t BLE_L2CAP_CbDeregisterSpsm(uint16_t spsm);

Description

Deregister a SPSM.

Note

This function should be called to free unused registered SPSM.

Parameters

ParameterDescription
[in] spsmSimplified Protocol/Service Multiplexer.

Return values

Return valueDescription
MBA_RES_SUCCESSSuccessfully deregister SPSM.
MBA_RES_INVALID_PARAUnknown SPSM.