BLE_SMP_EnableDebugMode

C

uint16_t BLE_SMP_EnableDebugMode(void);

Description

Enable BLE SMP debug mode.

Note

Debug public key will be used if debug mode is enabled.

If this API is called, then BLE_SMP_AcceptDebugKey API is prohibited.

Return values

Return valueDescription
MBA_RES_SUCCESSSuccessfully enable SMP debug mode.
MBA_RES_FAILFail to enable debug mode due to BLE_SMP_AcceptDebugKey API is called.