BT_SYS_LogType_T

C

typedef enum BT_SYS_LogType_T
{
    BT_STS_LOG_TYPE_HCI_COMMAND = (0x0100+0x0001),
    BT_STS_LOG_TYPE_HCI_ACL_TX,
    BT_STS_LOG_TYPE_HCI_ACL_RX,
    BT_STS_LOG_TYPE_HCI_EVENT,
}BT_SYS_LogType_T;

Description

The definition of log type of HCI logs.

EnumeratorDescription
BT_LOG_TYPE_HCI_COMMANDHCI Command.
BT_LOG_TYPE_HCI_ACL_TXHCI ACL Tx Packet.
BT_LOG_TYPE_HCI_ACL_RXHCI ACL Rx Packet.
BT_LOG_TYPE_HCI_EVENTHCI Event.