2.3.4.1 GATT Sub-Procedure Requirements

Requirements in this section represent a minimum set of requirements for a Transparent Credit Based Client. Other GATT sub-procedures may be used if supported by both of Transparent Credit Based Client and Server. The below table summarizes additional GATT sub-procedure requirements beyond those required by all GATT clients.

Table 4.3: Additional GATT Sub-Procedure Requirements
GATT Sub-Procedure Transparent Client Requirements
Discover All Characteristics of a Service M
Discover All Characteristics Descriptors M
Read Characteristic Value M
Write Characteristic Value M
Write Characteristic Descriptors M