2.3.4.3 Characteristic Discovery

As required by GATT, the Client shall be tolerant of additional optional characteristics in the service records of services used with this profile. When a characteristic that can be indicated or notified is discovered , the Transparent Credit Based Client shall also discover the associated Client Characteristic Configuration descriptor.