Maximum connection number

C

#define BLE_TRSPS_MAX_CONN_NBR                  BLE_GAP_MAX_LINK_NBR

Description

The definition of maximum connection number.

Macro Definition

MacroDescription
BLE_TRSPS_MAX_CONN_NBRMaximum allowing Conncetion Numbers for the device.