BT_SYS_EnterSleepMode
C
bool BT_SYS_EnterSleepMode(uint32_t ulRtcFrequency, uint32_t ulRtcCurrentCnt);
Description
Request BT enter sleep.
Parameters
Parameter | Description |
---|---|
[in] ulRtcFrequency | RTC frequency. |
[in] ulRtcCurrentCnt | RTC current count. |
Return values
Return value | Description |
---|---|
true | BT is ready for idle and enter sleep. |
false | BT is already sleeping or BT is not ready for idle. |