MW_DFU_FwImageUpdate

C

uint16_t MW_DFU_FwImageUpdate(uint16_t length, uint8_t *p_content);

Description

The API is used to update the fragment of firmware image to flash. The API should be called multiple times to udpate all fragments of firmware image to flash.

Parameters

ParameterDescription
[in] lengthThe length of image fragment to update, unit: byte. It must be 16-bytes aligned for internal flash. For external flash, it must be 256-bytes aligned unless it is the last fragment.
[in] p_contentPointer to the image fragment.

Return values

Return valueDescription
MBA_RES_SUCCESSUpdate the fragment of firmware image successfully.
MBA_RES_INVALID_PARAInvalid parameters. The length exceeds the image size or length exceeds MW_DFU_MAX_BLOCK_LEN or length does not meet aligned requirement.
MBA_RES_BAD_STATEThis API cannot be executed in current DFU process state.
MBA_RES_OOMNo available memory.
MBA_RES_FAILFail to update fragment to flash.