Transmitter payload type

C

#define BLE_DTM_TX_TEST_PAYLOAD_0                      0x00
#define BLE_DTM_TX_TEST_PAYLOAD_1                      0x01
#define BLE_DTM_TX_TEST_PAYLOAD_2                      0x02
#define BLE_DTM_TX_TEST_PAYLOAD_3                      0x03
#define BLE_DTM_TX_TEST_PAYLOAD_4                      0x04
#define BLE_DTM_TX_TEST_PAYLOAD_5                      0x05
#define BLE_DTM_TX_TEST_PAYLOAD_6                      0x06
#define BLE_DTM_TX_TEST_PAYLOAD_7                      0x07

Description

The definition of transmitter test packet payload type.

Macro Definition

MacroDescription
BLE_DTM_TX_TEST_PAYLOAD_0PRBS9 sequence ‘11111111100000111101…’ (in transmission order).
BLE_DTM_TX_TEST_PAYLOAD_1Repeated ‘11110000’ (in transmission order) sequence.
BLE_DTM_TX_TEST_PAYLOAD_2Repeated ‘10101010’ (in transmission order) sequence.
BLE_DTM_TX_TEST_PAYLOAD_3PRBS15 sequence.
BLE_DTM_TX_TEST_PAYLOAD_4Repeated ‘11111111’ (in transmission order) sequence.
BLE_DTM_TX_TEST_PAYLOAD_5Repeated ‘00000000’ (in transmission order) sequence.
BLE_DTM_TX_TEST_PAYLOAD_6Repeated ‘00001111’ (in transmission order) sequence.
BLE_DTM_TX_TEST_PAYLOAD_7Repeated ‘01010101’ (in transmission order) sequence.