BLE_PXPM_ReadLlsAlertLevel

C

uint16_t BLE_PXPM_ReadLlsAlertLevel(uint16_t connHandle);

Description

Read Alert Level value from Link Loss Service table of peer PXP Reporter device.

Application must call this API after starting BLE PXP Monitor procedure.

Parameters

ParameterDescription
[in] connHandleThe connection handle want to be set.