BLE_ANCS_NtfyAttrsMask_T
C
typedef struct { unsigned int appId : 1; unsigned int title : 1; unsigned int subtitle : 1; unsigned int msg : 1; unsigned int msgSize : 1; unsigned int date : 1; unsigned int positiveAction : 1; unsigned int negativeAction : 1; } BLE_ANCS_NtfyAttrsMask_T;
Description
The structure contains iOS notification attributes id.
Field Documentation
Field | Description |
---|---|
appId | Set true if App Identifier is enabled. |
title | Set true if Title is enabled. |
subtitle | Set true if Sub Title is enabled. |
msg | Set true if Message is enabled. |
msgSize | Set true if Message Size is enabled. |
date | Set true if Date is enabled. |
positiveAction | Set true if Positive Action is enabled. |
negativeAction | Set true if Negative Action is enabled. |