HCI_AppCmdComplEvt

C

void HCI_AppCmdComplEvt(uint8_t status, uint8_t paramLen, uint8_t *p_param);

Description

Application-implemented HCI command complete event.

Parameters

ParameterDescription
[in] statusStatus of application-implemented HCI command complete event. See Status of HCI event.
[in] paramLenParameter length of application-implemented HCI command complete event.
[in] p_paramPointer to parameter of application-implemented HCI command complete event.