Maximum connection number
C
#define BLE_ANPS_MAX_CONN_NBR BLE_GAP_MAX_LINK_NBR
Description
The definition of Memory size.
Macro Definition
Macro | Description |
---|---|
BLE_ANPS_MAX_CONN_NBR | Maximum allowing Conncetion Numbers. |
#define BLE_ANPS_MAX_CONN_NBR BLE_GAP_MAX_LINK_NBR
The definition of Memory size.
Macro | Description |
---|---|
BLE_ANPS_MAX_CONN_NBR | Maximum allowing Conncetion Numbers. |