BLE_HOGPS_EventField_T
C
typedef union { BLE_HOGPS_EvtBootModeEnter_T evtBootModeEnter; BLE_HOGPS_EvtReportModeEnter_T evtReportModeEnter; BLE_HOGPS_EvtHostSuspendEnter_T evtHostSuspendEnter; BLE_HOGPS_EvtHostSuspendExit_T evtHostSuspendExit; BLE_HOGPS_EvtReportWrite_T evtInputReportWrite; BLE_HOGPS_EvtReportWrite_T evtOutputReportWrite; BLE_HOGPS_EvtReportWrite_T evtFeatureReportWrite; BLE_HOGPS_EvtBootReportWrite_T evtBootKbOutputReportWrite; BLE_HOGPS_EvtBootReportWrite_T evtBootKbInputReportWrite; BLE_HOGPS_EvtBootReportWrite_T evtBootMouseInputReportWrite; } BLE_HOGPS_EventField_T;
Description
Union of BLE HID over GATT profile server role callback event data types.
Field Documentation
Field | Description |
---|---|
evtBootModeEnter | Handle BLE_HOGPS_EVT_BOOT_MODE_ENTER_IND. |
evtReportModeEnter | Handle BLE_HOGPS_EVT_REPORT_MODE_ENTER_IND. |
evtHostSuspendEnter | Handle BLE_HOGPS_EVT_HOST_SUSPEND_ENTER_IND. |
evtHostSuspendExit | Handle BLE_HOGPS_EVT_HOST_SUSPEND_EXIT_IND. |
evtInputReportWrite | Handle BLE_HOGPS_EVT_INPUT_REPORT_WRITE_IND. |
evtOutputReportWrite | Handle BLE_HOGPS_EVT_OUTPUT_REPORT_WRITE_IND. |
evtFeatureReportWrite | Handle BLE_HOGPS_EVT_FEATURE_REPORT_WRITE_IND. |
evtBootKbOutputReportWrite | Handle BLE_HOGPS_EVT_BOOT_KB_INPUT_REPORT_WRITE_IND. |
evtBootKbInputReportWrite | Handle BLE_HOGPS_EVT_BOOT_KB_OUTPUT_REPORT_WRITE_IND. |
evtBootMouseInputReportWrite | Handle BLE_HOGPS_EVT_BOOT_M_INPUT_REPORT_WRITE_IND. |