BLE_LOG_EventCb_T

C

typedef void (*BLE_LOG_EventCb_T)(uint8_t logType, uint16_t logLength, uint8_t *p_logPayload);

Description

BLE_LOG callback type. This callback function sends BLE_LOG events to the application.