Maximum paired record number
C
#define BLE_DM_MAX_PAIRED_DEVICE_NUM 8
Description
The definition of maximum number of paired device store in flash.
Macro Definition
Macro | Description |
---|---|
BLE_DM_MAX_PAIRED_DEVICE_NUM | Maximum number of paired device stored in flash. |